destacofullWidthHeight
End Effectors
Destaco’s VC-EC40 Series of electric vacuum cups feature multiple mounting options with built-in electric connection.

VC-EC40-45N

The world''s first electric actuated vacuum cup…no air required!
  • Best for pick & place applications of smooth, flat, rigid, non-porous parts.
  • High-speed 25ms actuation time with 24VDC electric operation at 50% duty cycle
  • Easy M12 4-pin micro connector installation.
Visit Product Series:
CAD
Product Details Unit View:
Height (in) 2.11
Cup Size 1.63 in
Diameter (in) 1.63
Weight (oz) 0.0
Cup Size 1.63 in
Weight (g) 0.0
Diameter (mm) 41.3
Height (mm) 53.5
Product Type Electric
PRODUCT_LINE NITRILE RUBBER
Holding Capacity - Vertical Lift (kg) 0.45
productStatus Active
PRODUCT_WEIGHT_UOM KG
Current (Amp) 0.5
Holding Capacity - Vertical Lift (lbf) 1
temperature_range - ZH 15-59 Sec: -20° to 250°F (-29° to 121°C)<br/>1-5 Min: 15° to 180°C (-9° to 82°C)
PRODUCT_SERIES EE - ECOCUP
Brand Destaco
Product Family vacuum-products
GiftWrappable false
Temperature Range 41° to 140°F (5° to 60°C)
Statuscode 1
temperature_range - DE 5° bis 60°C
Shape Round
Material Nitrile
Download Product Datasheet /assets/documents/pdf/catalogs/EE-VAC_Vacuum_Cups_US-2676.pdf
PACKAGING_TYPE CARTON
Product Function Robotic Tooling
Durometer 45 (Red)
ThumbnailURL https://s3.amazonaws.com/assetbank-us-east-1-repurposed/destaco_a0a4525ffa98f8c42a1a29b3ae26cb32%2Fd1b%2Fxc9vJ4tzGsYnnOXkhtBQrAJGkeUeRmv7%2Ejpg
temperature_range - FR 41° à 140°F (5° à 60°C)
WarrantyEligible false
PRODUCT_WEIGHT 1.814
NeedsQuotation false
Voltage (VDC) 24
Mount M12 4-pin connector
Asset No Image (5621)
PublishedDate 1674571364000
Product Series EcoCup
Duty Cycle 50% (1/2 On, 1/2 Off)
Back to Top